Tension lever steel plastic-coated 06380-1101X20
- The clamping lever represents reliability and a high level of stability
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Form: 20°
- Different thread sizes and handle lengths
Sales unit
€15.02
plus sales tax
Added to your shopping cart
Megnevezés
Szorítókar
Alak
20°
Alaktípus
20°
Alaptest
anyaga
acél
Alaptest
felülete
műanyag bevonatú
Komponens
anyaga
műanyag
A=Fogantyúhossz
88
L=menethossz
20
X=menet
M10
A2
15
D
16
D1
24
D2
25
D3
10
Fogszám
22
H
44,5
H1
4,5
H2
37
H3
58,5
H4
49,5
Méret
1
Rögzítési mód
külső menet
Szilárdsági osztály
5.8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Powder-coated with fine texture, black.
On request
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.