Pull handle stainless steel semi-gloss vibratory ground 06922-250
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Cross section, round
- Handle and fastening material: stainless steel A4
- Mounted: from the rear
Sales unit
€11.94
plus sales tax
Added to your shopping cart
Designation
Pull handle
Main
material
stainless steel
Surface finish
body
semi-gloss vibratory ground
A=Hole spacing
250
D=Fastening hole
M5x10
L=Length
260
T=thread depth
10
Assembly
from the rear
B
10
H
40
Load
capacity
N
1000
Pull handle: cross section
round
Steel code
1.4404
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Pull handle 1.4404 stainless steel.
Fastening material grade A4.
Version
Semi-gloss vibratory ground.
Note
Stainless steel pull handles are used mainly on equipment in the medical and food industry as well as in laboratories and neuclear technology.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.