text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Main material
steel
Surface finish body
high-gloss chromed
A=Hole spacing
250
D1=Outside diameter
10
D=Fastening hole
M5
L=Length
265
T=thread depth
10
Assembly
from the rear
B
15
H
41
Load capacity N
1000
Pull handle: cross section
round
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Disc very finely ground.
Pull handle high-gloss chromed.
Note
The washers are supplied loose.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought