Kengyelfogantyú thermoplastic orange 06904-1160082
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Mounted from the front
- Available colours: matt black, orange
Sales unit
€7.06
plus sales tax
Added to your shopping cart
Designation
Pull handle
Form
A
Main
material
thermoplastic
Main
colour
orange
A=Hole spacing
160
D=Fastening hole
9
L=Length
178
B
28
C
9
H
45
L1
136
Load
capacity
N
1000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Glass bead reinforced thermoplastic.
Version
Black RAL 7021 or orange.
Note
Dimension “A” applies after mounting. Before mounting it can be up to 3 mm smaller due to the release of the bending stress.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.