Pull handle aluminium natural anodised 06929-10-235053
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Cross section, square
- Mounting: from the rear, fastening material included
- Available colours: anodised black and natural tone
Sales unit
€10.36
plus sales tax
Added to your shopping cart
Designation
Pull handle
Main
material
aluminium
Main
colour
natural anodised
A=Hole spacing
235
D=Fastening hole
M5
L=Length
245
B
15
B1
10
H
39
Load
capacity
N
750
T
10
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium.
Version
Matt-finished, anodised black or natural tone.
Note for ordering
Fastening screws included.
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.