Star grip aluminium tumbled 06192-16312
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form A: blank
- Version: vibratory ground or polished
Sales unit
€5.97
plus sales tax
Added to your shopping cart
Designation
Star grip
DIN
similar to DIN 6336
Form
A
Form definition
blank
Main
material
aluminium
Surface finish
body
tumbled
D1=Outside diameter
63
H=Height
42
D2
20
H3
21
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium.
Version
Vibratory ground.
Bright.
Bright.
On request
Blank star grips (not tumbled).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.