text.skipToContent text.skipToNavigation
HU
Choose your Language
Designation
Five lobe grip
Version 1
lockable
Main material
plastic
Main colour
red
Component material
stainless steel
D1=Outside diameter
68
D=Thread
M10
L=thread length
20
D2
24
H
10
H1
45,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Material
Grip thermoplastic.
Threaded pin steel.
Version
Grip black.
Steel parts blue-passivated.
Note
Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request
Other versions.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought