text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled nut
Version 1
without pin hole
DIN
DIN 6303
Form
A
Main material
free-cutting steel
Surface finish body
black oxidised
D1=Outside diameter
20
D=Thread
M5
H=Height
12
T=thread depth
7
D3
14
D4
15
K
8
Thread type
internal thread
UNSPSC Code
31161504
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel.
Stainless steel 1.4305.

Version
Steel, black oxidised.
Stainless steel, bright.
Drawing reference
Form A: without pin hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak