Knurled knob with hexagon socket thermoplastic grey 06132-0305
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- Advantage: knurled nut is tightened and loosened with tools
- Especially suitable for use with ISO 4762 screws
- Colours: black, grey and red
Sales unit
€0.83
plus sales tax
Added to your shopping cart
Designation
Knurled knob
Version 1
with hexagon socket
Main
material
thermoplastic
Main
colour
grey
D1=Outside diameter
9,5
For=For SK screw
M3
H=Height
4,5
D2
8,3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Thermoplastic.
Version
Black, grey or red.
Note
Suitable screws ISO 4762.
Δ Add the desired colour code here.
No colour code is required for black.
Δ Add the desired colour code here.
No colour code is required for black.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.