Crank handle Reamed hole with slot thermoplastic black grey 06500-0311003
- For long adjustment travel
- Application sectors: machine, plant, equipment construction and measuring devices
- Axial and radial fastening options
- Version: with keyway
Mennyiségi egység
€19.63
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Forgatókar
Kivitel 1
illesztő furat horonnyal
Kivitel 2
harántfurat nélkül
Alak
D
Alaktípus
forgatható fogantyúval
Terméktípus
fogantyú forgatható
Alaptest
anyaga
termoplaszt
Alaptest
színe
feketésszürke
Komponens
anyaga
nemesacél
A=Tengelytávolság
80
D2=Rögzítőfurat
10
H1=Fogantyúmagasság
49,1
H=Magasság
85,8
L=Hossz
104
B3
3
D
24
H2
28,5
H3
13
L2
12,7
Méret
1
T
11,4
UNSPSC Code
31162801
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.
Version
Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Steel parts black oxidised.
Stainless steel bright.
Note
The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
To assemble, screw the grip into the tapped hole provided.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
07161 Cap screws with low head DIN 6912
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.