Crank handle reamed hole stainless steel bright 06505-3212
- For long adjustment travel
- Application sectors: machine, plant, equipment construction and measuring devices
- Version: reamed hole
- Stainless steel 1.4305, 1.4308, 1.4310
Sales unit
€45.19
plus sales tax
Added to your shopping cart
Designation
Crank handle
Version 1
reamed hole
Version 2
without transverse hole
DIN
similar to DIN 469
Form
D
Form definition
with revolving grip
Product type
revolving grip
Main
material
stainless steel
Surface finish
body
bright
Component
material
stainless steel
A=Centre distance
100
D2=Fastening hole
12
H1=Handle height
72
H=Height
98
L=Length
124
D
28
D3
20
Grip
cylindrical grip
H2
26
H3
16
Size
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Version
Bright.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.