text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Crank handle
Version 1
square socket
Version 2
with transverse bore
DIN
similar to DIN 469
Form
D
Form definition
with revolving grip
Product type
revolving grip
Main material
stainless steel
Surface finish body
bright
Component material
thermoplastic
Component colour
black grey RAL 7021
A=Centre distance
80
D7=Thread
M6
H1=Handle height
49,1
H=Height
71,1
L=Length
100
SW=key width
10
D
24
D3
16
Grip
cylindrical grip
H2
22
H3
13,4
H4
7,5
Size
1
UNSPSC Code
31162801
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version
Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak