Szorítókar acél világosszürke, RAL 7035 texturált matt 06443-210187X40
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Advantage: high robustness and strength due to the steel material
- Different thread sizes and handle lengths
Sales unit
€10.51
plus sales tax
Added to your shopping cart
Megnevezés
Szorítókar
Alaptest
anyaga
acél
Alaptest
felülete
texturált matt
Alaptest
színe
világosszürke, RAL 7035
Komponens
anyaga
acél
Komponens
felülete
barnított
A1=Fogantyúhossz
74,5
A=Fogantyúhossz
65
H3=fogantyúmagasság
42,5
L=menethossz
40
X=menet
M10
B
10
D
13,5
D1
18,5
D2
19
Fogszám
20
H
28,5
H1
6,5
H2
17,5
H4
45,5
Menettípus
külső menet
Méret
2
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle steel 1.0401.
All other steel parts grade 5.8.
All other steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.