text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping lever
Main material
high performance thermoplastic
Main colour
colza yellow RAL 1021
Component material
stainless steel
Surface finish component
bright
A1=Handle length
27,5
A=Handle length
22
H3=handle height
24
T=thread depth
6
X=thread
M3
B
6,4
D
8
D1
10,5
D2
11
H
21,4
H1
4
H2
12,4
H4
27
No. of teeth
12
Size
9
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
It offers good chemical and corrosion resistance.
Material

High performance fibreglass reinforced thermoplastic.
Steel parts stainless steel 1.4305.

Version
Steel parts bright.
Method of operation
When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
Application
Machine, equipment and systems engineering, rehab applications, medical technology, food processing industry.
Temperature range
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages
Good chemical and corrosion resistance.
Seven colour variants.
On request
Other female threads and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak