Clamping lever plastic light grey RAL 7035 06611-10588X15
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
Sales unit
€5.91
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Main
material
plastic
Main
colour
light grey RAL 7035
Component
material
stainless steel
A1=Handle length
47
A=Handle length
40
H3=handle height
30
L=thread length
15
X=thread
M5
B
7,5
D
10
D1
13
D2
14,5
H
24,5
H1
4
H2
15
H4
33,5
No. of
teeth
16
Size
1
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305.
Version
Stainless steel bright.
Note
Δ Add the desired grip colour here.
Where L ≥ 60 mm the thread length is always 60 mm.
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.