Clamping lever zinc colza yellow RAL 1021 textured matt 06460-003183X15
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Different thread sizes and handle lengths
Sales unit
€4.95
plus sales tax
Added to your shopping cart
Megnevezés
Szorítókar
Alaptest
anyaga
horgany
Alaptest
felülete
texturált matt
Alaptest
színe
repcesárga, RAL 1021
Komponens
anyaga
acél
Komponens
felülete
barnított
A1=Fogantyúhossz
37
A=Fogantyúhossz
30
H3=fogantyúmagasság
30
L=menethossz
15
X=thread
M3
B
7
D
10
D1
13
D2
14
Fogszám
16
H
24,5
H1
4
H2
14,5
H4
33
Menettípus
külső menet
Méret
0
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.