Clamping lever dual component plastic black grey RAL 7021 06614-20801X55
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp devices or machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- SYMPA touch: optimum grip and hold due to high ergonomics
- The non-slip material perfectly adapts to the human hand during grip movements
Sales unit
€6.27
plus sales tax
Added to your shopping cart
Megnevezés
Szorítókar
Kivitel 1
2 komponens
Alaptest
anyaga
műanyag
Alaptest
színe
feketésszürke, RAL 7021
Komponens
anyaga
acél
Komponensek
színe
feketésszürke, RAL 7021
A1=Fogantyúhossz
74,4
H3=fogantyúmagasság
41,2
L=menethossz
55
X=menet
M8
A
64,9
B
17,6
D
13,5
D1
17,5
D2
19
Fogszám
20
H
28,5
H1
6,5
H2
12,5
H4
45,2
Menettípus
külső menet
Méret
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle:
Hard component fibreglass reinforced plastic with die-cast zinc toothed ring.
Soft component Thermoflex based on SEBS.
Steel parts:
grade 5.8.
Hard component fibreglass reinforced plastic with die-cast zinc toothed ring.
Soft component Thermoflex based on SEBS.
Steel parts:
grade 5.8.
Version
Steel parts black oxidised.
Note
The hard and soft components are supplied in black grey RAL 7021 as standard.
Where L ≥ 60 mm the thread length is always 60 mm.
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other male threads, screw lengths, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Dimension “H1” available in other lengths on request at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.