text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toggle clamp
Version 1
mini
Main material
stainless steel
Surface finish body
bright
Component material
plastic
Surface finish component
oil-resistant
F=retaining force (N)
250
M=clamping spindle
M3,5X20
A
10
B
12
B1
13
B2
9
B3
3,5
D1
4
H max.
45
H min.
44
H1
12,5
H2
4,5
H3
25
H4
6,5
L
66,5
L2
22
L3
20
L4
5
L5
12
S1
1,2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel
Version
Bright.
Grip with oil-resistant plastic sleeve.
Note
The handle lies horizontal when clamped.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought