text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toggle clamp
Version 1
with safety lock
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main material
stainless steel
Surface finish body
bright
Component material
polyamide
Component colour
green
M=clamping spindle
M8x45
A
21
A1
39
A2
9
A3
19
B
32
B1
45
B2
20,6
B3
15,6
B5
2,5
B6
51,1
C
32,7
Clamping force F4 N
1350
Clamping force F3 N
940
D
6,8
Grip type toggle clamp
vertical
H
191,4
Hand force FH N
190
L
107
L1
62
Opening angle holding arm stop pin removed
158°
Opening angle handle position 1
26°
Opening angle handle position 2
61°
Opening angle handle stop pin removed
86°
Opening angle holding arm position 1
13°
Opening angle holding arm position 2
93°
Retaining force F1 N
2000
Retaining force F2 N
2800
hole arrangement
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Stainless steel.
Grip polyamide.
Unlocking bracket TPE.
Version
Bright.
Note
Maintenance-free high quality link bushings. Sustainable constant force during opening and closing. Optimum stability through the conical, U-profile clamping arm. Including internal bar lock with automatic safety catch.
Drawing reference
1) stop pin position 1
2) stop pin position 2
Accessory
05280 Protective caps
05899 Force sensor for toggle clamps
07111 Ball-end thrust screws, stainless steel
07119 Thrust screws, stainless steel
07120 Grub screws with thrust point DIN 6332
07140 Thrust pads DIN 6311
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak