Toggle clamp mini steel galvanised 05705-01-00800
Sales unit
€15.02
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
mini
Version 2
vertical foot
Product type
fixed clamping spindle
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
L=Length
65,8
A
12,7
A1
25,4
B
12
B1
6
C
34,5
C1
9,6
C2
6,4
Clamping force
F3
N
600
D
5,2
Grip type toggle clamp
vertical
H
116
Hand
force
FH N
100
L1
28,6
M
M6x44
Opening
angle of
handle
60°
Opening
angle of
holding arm
95°
Retaining
force
F1 N
800
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with versions 05705-01-00800 and 05705-01-01500.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05241
05260
05885-01
05887-01
05888
05280
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.