text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
fixed clamping spindle
Main material
steel
Surface finish body
galvanised and passivated
Component material
plastic
Component colour
red
L=Length
101
M=clamping spindle
M5x35
A
13,5
A1
25
A2
5,7
B
16,8
B1
27
B5
2
C
19
C1
9,5
Clamping force F3 N
300
D
5,2
Grip type toggle clamp
horizontal
H
38,8
Hand force FH N
50
L1
23
Opening angle of handle
78°
Opening angle of holding arm
96°
Retaining force F1 N
700
UNSPSC Code
31162800
hole arrangement
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note
The clamping spindle is supplied with a neoprene thrust pad.
Accessory
05240
05241
05885-01
05887-01
05888
05280
05880-01
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak