Toggle clamp mini stainless steel bright 05715-20-1800
Sales unit
€29.35
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
mini
Version 2
horizontal foot
Product type
fixed clamping spindle
Main
material
stainless steel
Surface finish
body
bright
Component
material
plastic
Component
colour
red
L=Length
65,8
M=clamping spindle
M6x40
A
12,7
A1
25,4
B
27
B1
39,7
B5
3
C
22,7
C1
9,6
Clamping force
F3
N
600
D
5,2
Grip type toggle clamp
vertical
H
104
Hand
force
FH N
100
L1
28,6
Opening
angle of
handle
60°
Opening
angle of
holding arm
95°
Retaining
force
F1 N
800
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with versions 05715-20-0800 and 05715-20-0910.
Accessory
05240
05241
05885
05885-01
05887-01
05886
05887
05888
05280
05241
05885
05885-01
05887-01
05886
05887
05888
05280
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.