text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main material
steel
Surface finish body
nitrocarburized and oxidized
Component material
polyamide
Component colour
green
M=clamping spindle
M4x16
A
16
A1
24
A2
4
A3
12,8
A4
0,95
B
16
B1
24
B2
10,2
B3
7,2
B4
12,5
B5
1,5
B6
20
C
11,7
C2
4,95
Clamping force F4 N
300
Clamping force F3 N
250
D
4,2
Grip type toggle clamp
horizontal
H
28,7
H1
26,3
Hand force FH N
80
L
91,8
L1
23,7
Opening angle of handle
69°
Opening angle of holding arm
87°
Retaining force F1 N
400
Retaining force F2 N
500
hole arrangement
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Grip polyamide.
Version
Carbonitrided and black oxidised.
Note
Maintenance-free high quality link bushings. Sustainable constant use of force during opening and closing. Optimum stability through the conical, U-profile clamping arm.
Accessory
05280 Protective caps
05880 Angle brackets
05899 Force sensor for toggle clamp
07110 Ball-end thrust screws
07117 Grippers, adjustable
07120 Grub screws with thrust point DIN 6332
07121 Grub screws with ball thrust point
07140 Thrust pads DIN 6311
07142 Thrust pads
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak