text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toggle clamp
Version 1
mini
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main material
steel
Surface finish body
galvanised
Main colour
orange RAL 2004
Component material
plastic
Component colour
red
F2=Retaining force N
400
L=Length
110,5
M=clamping spindle
M4x40
A
24
A1
36,5
B
22
B1
30
B2
9
B3
5
B5
4
C
25
C1
9
Clamping force F4 N
300
Clamping force F3 N
150
D
4,5
Grip type toggle clamp
horizontal
H
34
Hand force FH N
50
L1
37,5
L2
32,7
Opening angle of handle
74°
Opening angle of holding arm
72°
Retaining force F1 N
200
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Note
The clamping spindle is supplied with a neoprene thrust pad.
Accessory
Locking washers for clamping spindles 05891-01.
Rigid clamping spindles 05885-01.
Clamping spindles with vulcanised neoprene thrust pad 05887-01.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak