text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Latch-action clamp
Version 2
with catch plate
Product type
heavy-duty version
Main material
stainless steel
Surface finish body
bright
Component material
plastic
Surface finish component
oil-resistant
Component colour
red
F1=Tractive force N
30000
A
85,8
A1
57,2
A2
11,2
A3
34,9
A4
57,2
B
79,4
B1
57,2
B3
80,5
B5
9,6
Clamping travel L2
50
D
10,3
D1
12,7
D3
1/2"-13 UNC
Grip type toggle clamp
horizontal
H
93,8
Hand force FH N
500
L1
28,4
L5
187,7
L6
70
L7
146,3
T
28,6
Travel path L max.
278
Travel path L min.
249,6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
Latch clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak