text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Protective cap
Version 1
oil-resistant
Form
B
Form definition
bevelled
Main material
neoprene
Main colour
black
D=diameter
11
For=For screws
M4
D1
6,6
D2
5,5
H
8,5
H1
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Neoprene or Polyamide.
Version
Neoprene black, oil resistant, Shore hardness 75A.
Polyamide white.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought