Snap lock Tray ABS black 05596-42-2015500
- Easy to operate
- For door leaf thickness 1.2 - 2.2 mm
- For limited space requirements
- Quick and easy mounting without tools
- Flush installation
Sales unit
€6.31
plus sales tax
Added to your shopping cart
Designation
Snap lock
Version 1
Tray
Version 2
snap-in
Form
C
Form definition
medium
Main
material
ABS
Main
colour
black
Component
material
stainless steel
Steel key
1.4310
B=Width
50,8
H1 = Total
holding area
6,7
H=Height
13
L=Length
47
S = Door thickness
in mm
2
B1
44,2
H2
2
H3
44,5
L1
54,6
L2
4
L3
38,1
L4
12,7
R
max. 0,25
Temperature range
°C
-40 to 60
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Lock ABS.
Spring stainless steel 1.4310.
Version
Lock black.
Spring bright.
Spring bright.
Note
These snap locks are designed for flush installation in doors, hatches and covers.
Available in six different sizes for different door leaf thicknesses.
Flammability rating: listed UL94-HB.
Available in six different sizes for different door leaf thicknesses.
Flammability rating: listed UL94-HB.
Method of operation
When the grip is pressed down, the latch retracts and the door can be opened. When the door is pushed to, a spring automatically latches it shut.
Application
- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly
1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Drawing reference
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.