Quarter turn lock zinc black powder coated 05566-45182
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Water and dust proof to IP 65
- Actuation: triangular, square or double lug
Mennyiségi egység
€2.58
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Forgóretesz
Alaptest
anyaga
horgany
Alaptest
felülete
porszórt
Alaptest
színe
fekete
H=Magasság
18
S=Max. falvastagság
8
SW=kulcsnyílás
27
Működtetés
kéttollú, 5 mm
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal PUR.
O-ring NBR, flat seal PUR.
Version
Housing and actuator, trivalent passivated or black powder-coated.
Nut galvanised.
Nut galvanised.
Note
Quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors). Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per rail applications category 1, class B (highest requirement). The fastening nut has claws allowing it to be used as an earthing nut.
Water and dust proof as per IP65 through O-ring and foamed-on PUR seal.
Order the required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Water and dust proof as per IP65 through O-ring and foamed-on PUR seal.
Order the required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
Accessory
Key 05586.
Tongue for steel quarter-turn lock without stop 05570
Tongue for steel quarter-turn lock without stop 05570
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.