Quarter turn lock with T-grip stainless steel 05593-01-1186
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- Every tongue can be combined with every housing
- Can be installed pre-assembled, right or left mounting
- Stainless steel 1.4401
Sales unit
€38.94
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Version 1
with T-grip
Form
A
Main
material
stainless steel
D=diameter
32
H=Height
18
S=Max. wall thickness
8
Actuation
T-Grip
Steel code
1.4401
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4401.
Version
Bright.
Grip polished.
Grip polished.
Note
Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn locks are each supplied with 2 keys. Rating IP65.
Please order required tongue version separately. Every tongue can be combined with this housing.
The locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Please order required tongue version separately. Every tongue can be combined with this housing.
The locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
On request
Available for door thickness 20 and 40 mm.
Accessory
Keys for latches and locks 05586.
Tongue for stainless steel quarter-turn lock 05566-07.
Tongue for stainless steel quarter-turn lock 05566-07.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.