text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Quarter turn lock
Version 1
single-key system
Form
B
Main material
stainless steel
D=diameter
32
H=Height
18
S=Max. wall thickness
8
Actuation
lockable T-grip
Steel code
1.4401
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4401.

Version
Bright.
Grip polished.
Note
Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn locks are each supplied with 2 keys. Rating IP65.

Please order required tongue version separately. Every tongue can be combined with this housing.

The locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
On request
Available for door thickness 20 and 40 mm.
Accessory
Keys for latches and locks 05586.
Tongue for stainless steel quarter-turn lock 05566-07.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought