text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Quarter turn lock
Main material
stainless steel
Component material
silicon
Component colour
red
D=diameter
28
H=Height
18
S=Max. wall thickness
1,5-8
SW=key width
13
Actuation
double flat
Steel code
1.4404
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing, actuator and fastening nut stainless steel 1.4404.
O-rings silicone, red or blue, FDA-compliant.
Locking screw stainless steel 1.4301.

Version
Bright.
Note
The quarter-turn lock fulfils the hygiene requirements of DIN EN ISO 14159 and DIN EN 1672-2.
Particularly suitable for use in the food and beverage industry.

O-rings (FDA-compliant) prevent the ingress of liquid and formation of contamination.

IP65 / IP67 / IP69K in accordance with DIN EN 60529 / DIN 40050.

Please order the tongue in the desired version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Tongue for stainless steel quarter-turn lock 05566-07.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought