text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Quarter turn lock
Version 1
with freewheel
Main material
zinc
Surface finish body
galvanised and passivated
Component material
zinc
Component colour
black
A=Width
42,4
H=Height
22,4
S=Max. wall thickness
14
Actuation
wing grip
L
45
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Housing and actuator die-cast zinc.
Nut brass.
Tongue steel.
Version
Housing trivalent blue passivated.
Lever black KTL coated.
Tongue galvanised.
Note
Particularly suitable for steel cabinets, lockers in changing rooms, schools, leisure facilities and industrial companies.
Method of operation
The integrated free-turning function provides higher security against violent actuation compared to conventional locks.
Assembly
The quarter-turn lock can be installed pre-assembled.
Attention
Optimum functionality is guaranteed with padlocks with a shackle diameter of Ø6 – Ø8 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought