text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Quarter turn lock
Main material
zinc
Main colour
chromed
A=Tongue spacing
7,5
H=Height
13,5
Actuation
key
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Housing and actuator die-cast zinc.
Nut brass.
Tongue steel.
Key nickel silver.
Version
Housing and actuator trivalent passivated.
Nut and tongue galvanised.
Note
Lockable quarter-turn lock, right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled.

These lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 2233).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak