text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rotary latch
Version 1
with rotary knob
Version 2
pins steel
Main material
stainless steel
Component material
stainless steel
D=diameter
5
L=Length
15,5
Clamping force N
60
D1
14
D2
25
D3
20
D4
21
D5
14
D6
26
D7
4,4
D8
2,4
H
19
H1
6,5
Holding force N
60
M
M2x3
Pullout force F kN
1,2
Shearing force kN
1,8
T
6
T1
6-10
Temperature resistance
≤200 °C

Description

Material
Housing stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Twist knob stainless steel.
Version
Housing bright.
Pin nickel plated or bright.
Pin bright.
Knob stainless steel, bright.
Note
M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Accessory
Clamping plates 05592
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak