text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Forgó szorítócsap
Kivitel 1
forgófejjel
Kivitel 2
csap nemesacél
Main material
stainless steel
Alaptest felülete
fémtiszta
Component material
stainless steel
Komponens felülete
csupasz fémtiszta
D=diameter
5
H=Height
30
L=Length
15,5
T=menetmélység
6
Clamping force N
60
D1
14
D2
25
D3
25
D4
21
D5
14
D6
26
D7
4,4
D8
2,4
H1
6,5
H2
20
H3
5,5
Kihúzóerő F kN
1,2
M
M2x3
Nyíróerő kN
1,8
Rögzítőerő N
60
T1
6-10
T2
2,5
Temperature resistance
≤200 °C
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Pin stainless steel.
Pin stainless steel.
Knob stainless steel.
Version
Housing bright.
Pin bright.
Pin bright.
Knob stainless steel, bright.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position and that the pin is retracted.
Push or place the quarter-turn clamp lock over the premounted clamping plate.
Press the rotary knob down and turn to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Clamping plates 05592
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought