text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rotary latch
Version 1
with rotary knob, flat
Version 2
pins steel
Main material
steel
Surface finish body
nickel-plated
Component material
stainless steel
D=diameter
5
L=Length
15,5
Clamping force N
60
D1
14
D2
25
D3
20
D4
21
D5
14
D6
26
D7
4,4
D8
2,4
H
11,5
H1
6,5
Holding force N
60
M
M2x3
Pullout force F kN
1,2
Shearing force kN
1,8
T
6
T1
6-10
Temperature resistance
≤200 °C

Description

Material
Housing stainless steel.
Bolt steel
Pin stainless steel
Twist knob stainless steel.
Version
Housing bright.
Bolt nickel plated.
Pin bright.
Twist knob stainless steel, bright.
Note
M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Drawing reference
1) plate
Accessory
Clamping plates 05592
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought