Push-pull clamp heavy-duty version steel galvanised 05837-28-011150
Sales unit
€55.19
plus sales tax
Added to your shopping cart
Designation
Push-pull clamp
Version 1
heavy-duty version
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
L=Length
178,6
A
41,3
A1
127,8
A2
34,9
A3
12,7
B
41,3
B1
57
B5
6
C1
20,6
Clamping
force
F1 N
3600
D
8,7
D1
15,9
H
74,9
Hand
force
FH N
120
L1
50,8
L2
32
M
M10x50
Opening
angle of
handle
180°
Retaining
force
F2 N
11150
Travel
S
50,8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
The clamps lock in the open and closed handle positions.
This means they can clamp during the pushing or pulling actions.
This means they can clamp during the pushing or pulling actions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.