text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swing clamp
Version 1
pneumatic
Version 2
swivel to the right
Form
A
Main material
aluminium
Main colour
silver
Component material
steel
Surface finish component
hard chromed
B=Width
5
D3=Thread
M03x0,5
H=Height
100
L=Length
25
A
20
B1 max.
4,9
B1 min.
4,8
B2
4,5
B3
7,5
D max.
11,5
D min.
11,42
D1
6
D2
M5
F1 N
59
H1
77,8
H2
12
H3
51
H4
2
H5
2,5
H6
3
L1
15,5
L2
8
S1
7,5
S2
10
Size
12
Travel S
17,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body aluminium.
Piston steel.
Version
Body silver anodised.
Piston hard chrome-plated
Note
Pneumatic swing clamps find use where low clamping forces suffice and where the clamping point has to be cleared to enable placing or removing the workpiece.

Due to the double-acting function of the clamp, pressure is used to move the piston downwards and upwards.

The total travel of the swing clamp consists of the swing travel and the clamping travel. At the start of the clamping process, the clamping arm performs a 90° swing movement. When this movement is completed, the linear down clamping travel is carried out. The workpiece must only be clamped using the clamping travel.

The magnetic piston is prepared for electronic end-position feedback. The swing clamp must not be constrained in its swinging action. F1 = at 6 bar max. permitted operating pressure.

The swing clamp must only be operated using lubricated air.

The clamping arm is not supplied.
On request
Proximitiy switch.
Drawing reference
1) Clamping
2) Releasing
3) Swing travel
4) Clamping travel
5) Relaxed
6) Tensioned
7) Left swinging
8) Right swinging
Accessory
05626-05 Clamping arm for swing clamp.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak