text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Mini clamp
Version 1
with end position feedback
Version 2
magnetic
Form
A
Main material
aluminium
Component material
steel
B1
35
B10
4
B11
6
B12
8
B13
18
B14
4
B15
40
B16
10
B17
52,5
B2
45
B4
22
B5
75
B6
20
B7
25
B8
18
D1
G1/8
D2
8,5
D3
6
L1
182
L10
16
L11
75
L12
80
L14
17,5
L2
136
L3
47
L4
28
L5
17
L6
18
L8
5
L9
25
Max pressure bar with oil-free air
6
Operating pressure bar with oil-free air
5
Retaining torque Nm
75
Size
4
Tightening torque Nm at 5 bar
25
UNSPSC Code
31162800
Version
Mini clamp with electronic end position feedback
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Casing high-tensile aluminium.
Clamping arm steel.
Version
Clamping arm black oxidised.
Note
The mini clamp is characterised by its small dimensions, positioning accuracy of the clamping arm and light construction. Mini clamps are fully self-limiting. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.
On request
Clamping arm without holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought