text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping arm
Version 1
for swing clamp
Main material
QT steel
Surface finish body
anodised
Main colour
black
D=diameter
5
H=Height
8
L=Length
29
A
20
A1
4
D1
3,5
D2
6
D3
M3x0,5
H1
6,5
Size
12
T
4
T1
2,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black anodised.
Note
Suitable for pneumatic swing clamp 05626, in the respective sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak