Latch with draw bail stainless steel electropolished 05528-05-1420742
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Latches can be screwed on or riveted
- Can be secured or sealed against unintentional loosening
Sales unit
€6.18
plus sales tax
Added to your shopping cart
Designation
Latch
Version 1
with draw bail
Version 2
fastening holes covered
Form
A
Form definition
standard
Product type
standard
Main
material
stainless steel
Surface finish
body
electropolished
D2
3,2
Retaining
force
F1 N
900
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel 1.4301.
Version
Steel galvanised.
Stainless steel electropolished.
Stainless steel electropolished.
Note
Latches with draw bail for securely closing and locking hatches, container lids, machine panelling and the like. The toggle system makes them vibration proof.
The fastening force is applied by traction on a draw bail.
Latches can be secured against unintentional opening or sealed through the hole D2.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
The fastening force is applied by traction on a draw bail.
Latches can be secured against unintentional opening or sealed through the hole D2.
The latches can be screwed on or riveted.
Please order catch plate separately.
The holding force F1 refers to the latch, not the catch plate.
Accessory
Catch plate 05528.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.