text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Nyelv
Kivitel 1
ütköző nélkül
Kivitel 2
lefelé hajlított
Alaptest anyaga
acél
Alaptest felülete
horganyzott
A H=18 esetében
28
A H=26,1 esetében
36,1
A H=35,5esetében
45,5
B=Szélesség
19,5
L=nyelvhossz
45
B1
8,1
Megfelel a KIPP forgóretesznek
K2219, K2411
Megfelel a norelem forgóretesznek
05578-10, 05574, 05575, 05566, 05571
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
A* in mm for housing length H=18, H=26.1 or 35.5 mm.
Accessory
Quarter-turn locks 05566.
Quarter-turn locks with wing grip 05571.
Compression latches 05574.
Compression latches with adjustable tongue height 05575.
Quarter-turn lock zinc, for fire services, DIN 14925 05578-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak