Screw stop adjustable QT steel 03085-12
- Tempered and black oxidised
- Universally applicable and easy to mount
Sales unit
€21.87
plus sales tax
Added to your shopping cart
Designation
Screw stop
Version 1
adjustable
Main
material
QT steel
A=Length
60
B=Height
84
F=Screw
M12
C
72
D
60
E
19
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel, tempered.
Version
Black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.