Spring plunger with head free-cutting steel black oxidised 03060-06
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable
- Simple assembly
- Hardened thrust pin
Sales unit
€4.10 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Version 1
with head
Main
material
free-cutting steel
Surface finish
body
black oxidised
Component
material
pin steel
D=outside diameter
6
H=Stroke
3,5
L=Length
20
D1
2,95
D3
8
L2
3,2
L3
6
Packaging unit
1
Spring
strength
standard
Spring force
final pressure
F2 approx. N
22
Spring force
initial pressure
F1 approx. N
10
carrier form
with head
pin form
thrust pin
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Black oxidised.
Thrust pin hardened.
Thrust pin hardened.
Note
These spring plungers are chiefly used as ejectors and spring stops in machine construction.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.