text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
T-Slot key
Form
B
Form definition
both sides
Main material
QT steel
Surface finish body
hardened and bright
B=Width
14
H=Height
10
L=Length
20
H1
4,9
L1
18
Slot width
20
Steel code
1.1191
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1191
Version
Black oxidised.
Note
Slot guide nuts are used for positioning fixture components quickly and exactly.
The time-consuming work to align components is no longer required.
Version B can be mounted at 90° for a wider mark-out dimension. The slot guide nut can therefore be used for two different slot widths.
Application
The slot guide nuts are screwed into a slot with the fixture components and then marked out on the counterpiece.
Advantages
Very time-saving when mounting fixture components.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak