Carrier nut mild steel 03290-023
- For exact positioning
- Hardened and ground
Sales unit
€14.51
plus sales tax
Added to your shopping cart
Designation
Carrier nut
Form
C
Main
material
mild steel
H=Height
24,5
L=Length
16,5
D
6,4
D1
10,4
L1
7
Slot
width
15,9
T
6,2
UNSPSC Code
31161508
for
spindle head
No.
40
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Case-hardened, black oxidised and ground.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.