text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Carrier nut
Form
B
Main material
mild steel
H=Height
25
L=Length
45,5
D
13
D1
19
L1
22
Slot width
25,4
T
12,3
UNSPSC Code
31161508
for spindle head No.
60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Case-hardened, black oxidised and ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought