Locating bush stainless steel 03155-02-30
- Locating bush for positioning and clamping the locating cylinders
- Rear mounting
- Hardened
Sales unit
€67.09
plus sales tax
Added to your shopping cart
Designation
Locating bush
Form
A
Main
material
stainless steel
D=bore diameter
30
L=Length
21,8
D1
36,2
D2
48,2
D3
42,03
D5
42
D6
49
L1
10,63
L2
11,18
Min.
grid plate
thickness H
30
T
10,95
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4548.
Version
Hardened to min. 40 HRC, bright.
Drawing reference
1) grid plate
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.