Indexing plunger premium with locking slot stainless steel hardened, ground and bright 03089-504410
- Higher processing requirements
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Material: steel or stainless steel
Sales unit
€49.12
plus sales tax
Added to your shopping cart
Designation
Indexing plunger premium
Version 1
with locking slot
Version 2
with tapered indexing pin
Form
D
Main
material
stainless steel
Surface finish
body
hardened, ground and bright
Component
material
thermoplastic
Component
colour
black grey RAL 7021
D1=Thread
M20x1,5
D=pin diameter
10
L=Length
74
D2
33
D3
17
D4
11
D5
11 -0,01/-0,03
H2
9
L1
28
L2
12
L3
25
L4
4
Locknut
with locknut
SW1
22
SW2
30
Size
4
Spring force
final pressure
F2 approx. N
34
Spring force
initial pressure
F1 approx. N
15
Steel code
1.4034
Travel
S
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
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form D is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Mushroom grip black grey RAL7021.
Note
When high lateral forces are to be expected, the centring locator should be used.
Assembly
When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
The conical contact surface is aligned by the threaded sleeve and locking nut.
The conical contact surface is aligned by the threaded sleeve and locking nut.
On request
Special versions.
Accessory
Matching tapered bush 03089.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.