text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Rögzítőcsap
Kivitel 1
kúpos rögzítő stifttel
Kivitel 2
reteszhoronnyal
Alak
B
Alaktípus
középállással
Terméktípus
forgó működtetővel
Alaptest anyaga
acél
Alaptest felülete
nikkelezett
Komponens anyaga
poliamid
Komponensek színe
fekete
D1=Menet
M12x1,5
D=pin diameter
7
F= Rugóerő (N)
9
L=Length
57
Clamping force N
170
D2
4,9
D3
32
D4
5,3-6,6
Ellenanya
ellenanyával
Hőállóság
80 °C
L1
58
L2
20
L3
8
L4
17
L5
52
Löket S
5
Nyíróerő kN
1,3
SW1
14
SW2
19
T
9-11
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented.

If the locked mark is visible, the pin is either completely retracted or only partly in the indexed position.
Material
Housing and pin steel.
Locked mark and label aluminum.
Twist knob thermoplastic PA (polyamide)
Version
Housing and pin nickel plated.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Method of operation
Style A:
Check that the twist knob is in the ”OFF” position and that the pin is retracted.
Slide the plate with the bushing under the indexing plunger.
To clamp, turn the twist knob to the ”ON” position.
When fully clamped, an audible click will be heard.
Caution: Do not loosen the clamping of the indexing plunger when the pin is under an axial load. Due to the conical shape, the pin may not retract.

Style B:
With the twist knob in the ”OFF” position, slide the plate with the bushing towards the indexing plunger until the spring locks the pin into the bushing.
The twist knob will move automatically the the ”MID” position.
For complete clamping, turn the twist knob from the ”MID” position to the ”ON” position until a click signal is heard.
Scope of delivery
A locknut and a 0.2 mm thick label are supplied.
Drawing reference
1) Installation without bushing 03096-44
2) Mounting plate
3) Baseplate
4) Locked mark
5) ON position
6) OFF position
7) Label
Accessory
Bush 03096-44.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak